EIP.ASY105.AXIS#.SYSTEMTIME

Description

This parameter allows reading the associated axis’ EtherNet/IP 64-bit system time from the CIP Sync connection command assembly. This is the time value from the controller.

Context

See CIP Sync Command Assembly Data Structure (105).

Versions

Action Version Notes
Implemented 02-11-01-000  

General Information

Type

Read Only

Units

N/A

Range

N/A

Default Value

NA

Data Type

Integer
See Also  

Stored in Non-Volatile Memory

No

Variants Supported

EtherNet/IP drives: AKD2G-SPI

Industrial Ethernet Information

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

7545

1

7545 (0x1d79)

EIP.ASY105.AXIS1.SYSTEMTIME

Unsigned64

Read Only

Yes

73081

2

7545 (0x1d79)

EIP.ASY105.AXIS2.SYSTEMTIME

Unsigned64

Read Only

Yes